About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber-Optic Adaptor, FC, 0.5 in. Port, Flat Black, 819C and 819D Spheres


Fiber-Optic Adaptor, FC, 0.5 in. Port, Flat Black, 819C and 819D Spheres
Model: 819M-FC-0.5
Product Series Overview
Fiber-Optic Adapters for Integrating SpheresThe 819M-FC-0.5 Fiber Adaptor is a FC fiber adapter that connects to a 1/2 inch port on a 819C or 819D Series integrating sphere. Flat Black coating on the back of the adapter, which simulates an open port. Comes with a 1.5 mm Allen wrench and M3 set screws.
Specifications
- TypeFiber-Optic Port Adapter
- Detector Type819C & 819D Series
- Fiber-Optic ConnectorFC/PC or FC/APC
- Sphere MaterialFlat Black
- Port Size0.5 in.
- MaterialBlack anodized aluminum
- TypeFiber-Optic Port Adapter
- Detector Type819C & 819D Series
- Fiber-Optic ConnectorFC/PC or FC/APC
- Sphere MaterialFlat Black
- Port Size0.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819M-SMA-0.5Fiber Adaptor, SMA, 0.5 inch, Flat Black, 819 Series | UNIVERSAL | |||||
![]() | 819M-SMA-0.5GFiber Adaptor, SMA, 0.5 inch, Diffused Gold, 819M Series | UNIVERSAL | |||||
![]() | 819M-LC-0.5Fiber-Optic Adaptor, LC, 0.5 in. Port, Flat Black, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-ST-0.5Fiber Adaptor, ST, 0.5 inch, Flat Black, 819 Series | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | UNIVERSAL |






