Fiber Adaptor, SMA, 0.5 inch, Flat Black, 819 Series

  • Type
    Fiber-Optic Port Adapter
  • Detector Type
    819C & 819D Series
  • Fiber-Optic Connector
    SMA
  • Sphere Material
    Flat Black
  • Port Size
    0.5 in.
  • Material
    Black anodized aluminum