Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XYθxθy Tilt Aligner, 3 mm, 8°, 8/32

Specifications

  • Axes of Travel
    X, Y, θx, θy
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Travel Range
    3 mm  
  • Angular Range
    8°
  • Load Capacity
    13 N  
  • Minimum Incremental Motion
    <30 nm
  • Angular Resolution
    θx, θy≤0.7 µrad
  • Connector Type
    6-pin Connectors (2)
  • Operating Temperature
    10 to 40°C
  • Thread Type
    8-32

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Kinematic Optical Device Alignment Stages9071Device Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$521

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
Open-Loop Picomotor Motion Controllers8742-8-KITPicomotor Controller Kit, Eight-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,786
Picomotor Motion Controller Accessories8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124