Sorry, this product is no longer offered for sale.

FT-IR Scanner With KBr Optics, 1.7 to 14 μm Spectral Range

Technical Specs

  • Wavenumber Range
    6,000 - 700 cm-1
  • Spectral Range
    1.7 - 14 µm
  • Type
    FT-IR Scanner
  • Detector Type
    Potassium Bromide
  • Communication Interfaces
    USB
  • Optical Axis Height
    73.1 mm
  • Signal to Noise
    2500:1 at 2200 - 2000 cm-1, 4 cm-1 resolution, 1 scan sample/1scan reference, using DTGS detector
  • Aperture
    38 mm  
  • Wavelength Accuracy
    0.01 cm-1
  • Window Material
    KBr
  • Resolution
    0.5 cm-1
  • Dimensions
    419 x 300 x 203 mm
  • Weight
    16.7 kg