About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Beam Splitter Holder, 2.0 in. Square


The 78150 Beam Splitter Mount holds a 2 inch (51 mm) square beam splitter, up to 0.25 inch (6 mm) thick, at a 45° angle. Since it can be coupled directly to Oriel® light sources, monochromators, and detectors via the 1.5 Inch Series flanges, it is a convenient device for splitting a beam in an enclosed optical system. The 78150 has two lens holders for 1.5 inch (38 mm) diameter lenses.
Specifications
- TypeBeam Splitter Holder
- TypeBeam Splitter Holder
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Flange Mount Photodiode SensorsFlange Mount Photodiode Sensors | UNIVERSAL | |||||
![]() | CS130B 1/8 m Configured MonochromatorsCS130B 1/8 m Configured Monochromators | UNIVERSAL | |||||
![]() | CS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators | UNIVERSAL |






