MS257 Grating, Holographic, 1200 lines/mm, 240 nm blaze, 200-600 nm

  • Type
    Holographic
  • Grooves per mm
    1200  
  • Blaze Wavelength
    240 nm
  • Primary Wavelength Region
    200-600 nm
  • Peak Efficiency
    63%
  • Reciprocal Dispersion
    3.2 nm/mm  
  • Multichannel Array Bandpass
    81 nm