MS257 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-700 nm range

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    275 nm
  • Primary Wavelength Region
    200-700 nm
  • Peak Efficiency
    69%
  • Reciprocal Dispersion
    1.6 nm/mm  
  • Multichannel Array Bandpass
    41 nm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C