MS257 Grating, Holographic, 1800 lines/mm, 560 nm blaze, 320-925 nm

Specifications

  • Type
    Holographic
  • Grooves per mm
    1800  
  • Blaze Wavelength
    560 nm
  • Primary Wavelength Region
    320-925 nm
  • Peak Efficiency
    54%
  • Reciprocal Dispersion
    2.1 nm/mm  
  • Multichannel Array Bandpass
    53 nm
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Diffraction Gratings for MS25777741MS257 Grating, Holographic, 1200 lines/mm, 240 nm blaze, 200-600 nm
6 Weeks
$1,040
Diffraction Gratings for MS25777740MS257 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-700 nm range
6 Weeks
$1,040