Sorry, this product is no longer offered for sale.

Bifurcated Liquid Light Guide, 220-600 nm, 0.12 in. Core, 79 in. Legs

Technical Specs

  • Type
    Bifurcated Liquid Light Guide
  • Core Diameter
    3.0 mm
  • Numerical Aperture
    0.43  
  • Transmittance Range
    220 - 600 nm
  • Fiber Length
    2 m  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    50°
  • Fiber Material
    Liquid