About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Collimating Beam Probe, Liquid Light Guide 25-40 mm, 1.5 Inch Flange


Collimating Beam Probe, Liquid Light Guide 25-40 mm, 1.5 Inch Flange
Model: 76600
3 Weeks
Product Series Overview
Beam ProbesThe 76600 Light Guide Collimating Probe collimates the highly divergent outputs of large size liquid light guides. This beam probe can be used to collimate the output from our liquid light guides and fiber bundles with NA between 0.5 and 0.6, a 350 to 2200 nm spectral range, and θ1/2 Divergence Range of 0.95° to 3.5°. The lens is mounted in our standard 1.5 Inch Series housing to easily mate with our standard products. It accepts the 11 mm OD of our Oriel® Fiber Connectors. This probe supports a 22 to 25 mm typical beam size and a 25 to 40 mm collimation zone. Beam size ranges are driven by wavelength and source size dependent properties of the optical design. The half angle divergence is a function of the focal length and source size.
Specifications
- TypeCollimating Beam Probe
- Wavelength Range350-2200 nm
- Typical Beam Size22 - 25 mm
- Typical Collimation Zone25 - 40 mm
- Flange Series Size1.5 Inch
- TypeCollimating Beam Probe
- Wavelength Range350-2200 nm
- Typical Beam Size22 - 25 mm
- Typical Collimation Zone25 - 40 mm
- Flange Series Size1.5 Inch
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-289NNb(455.4 kB, PDF)
Related Products
Compatible Beam Probe Mounts
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 76615Beam Probe Mount, 1.5 Inch Series, No Flange | UNIVERSAL | In Stock |
Compatible Fiber Optics
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | Liquid Light GuidesLiquid Light Guides | UNIVERSAL | |||||
![]() | Single Branch Fiber Optic BundlesSingle Branch Fiber Optic Bundles | UNIVERSAL | |||||
![]() | Multi-branch Fiber BundlesMulti-branch Fiber Bundles | UNIVERSAL |





