Oriel® Chopper Wheel, 30 Apertures

The 75164 is a thirty-aperture chopper wheel used with the 75160NF Oriel® Optical Chopper Controller and LIDA-SRS-KIT Lock-in Digital Amplifier. The maximum beam size able to pass through the apertures is 0.18 inch [4.5 mm] diameter. The wheel is precision etched, and coated with a broadband absorber to minimize retro reflections. The chopper controller is used to adjust the chopping rate from 150 Hz to 2.00 kHz. This wheel is included at no extra cost with any order of the 75160NF or LIDA-SRS-KIT.
Specifications
- TypeChopper Wheel
- Chopper Wheel30 Apertures
- Chopping Frequency2.0 k Hz
- Beam Diameter11 mm
Resources & Downloads
Manuals
Oriel 75160NF Chopper Controller Quick Start Guide(344.5 kB, PDF) Oriel 75160NF Optical Chopper User's Manual(910.7 kB, PDF)
2D Product Drawings
Oriel Chopper Wheel.pdf(419 kB, PDF)
Related Products
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CBL-75160NFCable, Oriel® Chopper Head to Chopper Controller | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 75160NFOptical Chopper System, Phase Locked, Includes 4 Wheels | 2 Weeks |








