Diffraction Grating, Cornerstone 130, Holographic, 1800 lines/mm, 560 nm blaze, 320-1070 nm

  • Type
    Holographic
  • Grooves per mm
    1800  
  • Blaze Wavelength
    560 nm
  • Primary Wavelength Region
    320 to 1070 nm
  • Peak Efficiency
    54%
  • Reciprocal Dispersion
    4.1 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective