Quartz Tungsten Halogen Lamp, 20 W

  • Lamp Type
    QTH
  • Lamp Wattage
    20 W
  • Average life
    100 h  
  • Effective Filament Size
    0.8 x 2.3 mm
  • Filament Type
    RD
  • Approximate Flux
    450 lm  
  • Lamp Voltage
    6 V
  • Color Temperature
    3200 K  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C