Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Xenon Arc Lamp, 500 W, Ozone Free

Specifications

  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    500 W
  • Average life
    200 h  
  • Bulb Diameter
    30 mm  
  • Effective Arc Size
    1.6 x 1.1 mm
  • Horizontal Intensity
    1500 cd  
  • Approximate Brightness
    600 cd mm-2
  • Approximate Flux
    13000 lm  
  • Lamp Current
    30 A
  • Lamp Voltage
    17 V

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
Ultraviolet Protective Gloves49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
Ultraviolet Protective Gloves49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
Ultraviolet Safety Glasses and Goggles49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80
Ozone Eater66087Ozone Eater™, 110/220 VAC, 50/60 Hz
4 Weeks
$2,090