Sorry, this product is no longer offered for sale. The recommended replacement product is 6251NS.

Xenon Arc Lamp, 75 Watt, High Stability

Technical Specs

  • Lamp Type
    Xe, High Stability
  • Lamp Wattage
    75 W
  • Average life
    1000 h  
  • Bulb Diameter
    13 mm  
  • Effective Arc Size
    1.0 x 1.5 mm
  • Horizontal Intensity
    120 cd  
  • Approximate Brightness
    300 cd mm-2
  • Approximate Flux
    1200 lm  
  • Lamp Current
    5.4 A
  • Lamp Voltage
    15 V
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C