Beam Pick-Off Optic, 2.0 in. Diameter, N-BK7

  • Wavelength Range
    350-2000 nm
  • Diameter
    50.8 mm
  • Material
    Grade A N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Flatness
    ≤λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    20-10 scratch-dig
  • Diameter Tolerance
    +0.0/-0.20 mm
  • Thickness
    10.0 mm
  • Wedge
    180 ±6 arc min
  • Clear Aperture
    45.7 mm
  • Cleaning