About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Beam Pick-Off Optic, 1.0 in. Diameter, N-BK7


Beam Pick-Off Optic, 1.0 in. Diameter, N-BK7
Model: 5801
Product Series Overview
Broadband Beam SamplersThe 5801 Beam Pick-Off Optic is ideal for applications where you want to monitor your laser beam, whatever the wavelength. Because the 1.0 inch (25.4 mm) diameter wedge uses simple Fresnel reflection rather than a dielectric coating, it operates over a wide wavelength range. And you can vary the pick-off amount by changing the angle of incidence. Unlike commonly used optic flats, the wedge prevents interference from the front and back surfaces.
Specifications
- Wavelength Range350-2000 nm
- Diameter25.4 mm
- MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Diameter Tolerance+0.0/-0.20 mm
- Thickness6.1 mm
- Wedge180 ±6 arc min
- Clear Aperture22.8 mm
- Cleaning
- Wavelength Range350-2000 nm
- Diameter25.4 mm
- MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Diameter Tolerance+0.0/-0.20 mm
- Thickness6.1 mm
- Wedge180 ±6 arc min
- Clear Aperture22.8 mm
- Cleaning
Resources & Downloads
2D Product Drawings
5801c-Drawing(77.1 kB, PDF)
Other
580001 RoHS Certificate(263.3 kB, PDF) 580001_ROHS2-2021.pdf(280.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





