Hollow Metal Retroreflector, Replicated, 12.7 mm OD, 5 arc sec RBA

  • Mirror Shape
    Hollow Retroreflector
  • Coating Type
    Bare Gold
  • Material
    Aluminum
  • Return Beam Accuracy
    5 arc sec
  • Surface Quality
    60-40 scratch-dig
  • Diameter
    12.7 mm  
  • Outside Diameter
    0.500 in.  
  • Coating Adhesion
    MIL-F-48616
  • Humidity Resistance
    MIL-F-48616
  • Operating Temperature Range
    -40 to 100 °C
  • Tapped Mounting Hole
    10-24 x 0.2 in. depth