Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Gold Mirror, Zerodur, 101.6 mm, λ/10, 650-20,000 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    650-20000 nm
  • Mirror Shape
    Round
  • Diameter
    101.6 mm  
  • Mirror Size
    Ø101.6 mm
  • Thickness
    17.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    Protected Gold
  • Coating Code
    ER.4
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    40Z20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>92% @ 650-1700 nmRavg>98%, Rmin>96% @ 1.7-20 µm
  • Damage Threshold
    0.5 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Elliptical Broadband Metallic Mirrors18E20ER.4Elliptical Mirror, Gold, Borofloat, 46.7 x 66 mm, λ/10, 650-20,000 nm
In Stock
$396
High-Performance Zerodur Dielectric Mirrors40Z20BD.2Dielectric Mirror, Broadband, Zerodur, 101.6 mm, 700-950 nm
In Stock
$2,407

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Low Wavefront Distortion Gimbal Mirror MountsSL101.6BMGimbal Optical Mount, 4.0 in., (2) BM Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,990
ULTIMA® Low Wavefront Distortion Mirror MountsU400-AC3KMirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$626