Sorry, this product is no longer offered for sale. The recommended replacement product is 3MD20BD.2.

Laser Line Dielectric Mirror, 30.0 mm, λ/5, 325 nm

Technical Specs

  • Wavelength Region
    UV
  • Wavelength Range
    325 nm
  • Mirror Shape
    Round
  • Diameter
    30.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    RM.2
  • Reflectivity
    Rs, Rp>99% @ 325 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/5 at 632.8 nm
  • Substrate Number
    3MD10
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning