Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Broadband, 30.0 mm, 700-950 nm

Specifications

  • Wavelength Region
    NIR
  • Wavelength Range
    700-950 nm
  • Mirror Shape
    Round
  • Diameter
    30.0 mm  
  • Mirror Size
    Ø30.0 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.2
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    3MD20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs (avg)>99%, Rp (ave)>97% @ 700-950 nm,R(avg)>80% at 632.8 nm
  • Damage Threshold
    1000 W/cm² CW, 4 J/cm², 10 ns pulses, 10 Hz, at 800 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors3MD20BD.1Dielectric Mirror, Broadband, 30.0 mm, 488-694 nm
$157
Standard Borofloat 33 Dielectric Mirrors10D20BD.2Dielectric Mirror, Broadband, 25.4 mm Diameter, 700-950 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Economy Borofloat 33 Dielectric Mirrors10D620BD.2Dielectric Mirror, ValuMax, Borofloat, 25.4 mm, 700-950 nm
$77

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A-30Mirror Mount, ULTIMA®, Clear Edge, 30.0 mm, No Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$132

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Absorptive ND FiltersFSR-OD40Neutral Density Filter, Absorptive, 25.4 mm, 0.4 OD at 546.1 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$41
Absorptive ND FiltersFSR-OD80Neutral Density Filter, Absorptive, 25.4 mm, 0.8 OD at 546.1 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$41
Absorptive ND FiltersFSR-OD05Neutral Density Filter, Absorptive, 25.4 mm, 0.04 OD at 546.1 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$41
Visible MgF2 Achromatic LensesPAC073Achromatic Doublet Lens, Visible, 38.1 mm, 100 mm EFL, 400-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$149
Visible MgF2 Achromatic LensesPAC076Achromatic Triplet Lens, Visible, 38.1 mm, 125 mm EFL, 400-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$389
Standard Borofloat 33 Dielectric Mirrors3MD20BD.2Dielectric Mirror, Broadband, 30.0 mm, 700-950 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185