Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 30Z20AL.2.

UV Aluminum Mirror, Zerodur, 76.2 mm, λ/20, 250-600 nm

Specifications

  • Wavelength Region
    UV
  • Wavelength Range
    250-600 nm
  • Mirror Shape
    Round
  • Diameter
    76.2 mm  
  • Mirror Size
    Ø76.2 mm
  • Thickness
    14.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    UV Enhanced Aluminum
  • Coating Code
    AL.2
  • Surface Quality
    10-2 scratch-dig
  • Surface Flatness
    λ/20 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>90% @ 250-600 nm
  • Damage Threshold
    2 J/cm² with 10 ns pulses at 355 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors30D20ER.4Gold Mirror, Borofloat, 76.2 mm, λ/10, 650-20,000 nm
$803
Standard Borofloat 33 Dielectric Mirrors30D20BD.1Dielectric Mirror, Broadband, 76.2 mm, λ/10, 488-694 nm
$622
Standard Borofloat 33 Metallic Mirrors30D20ER.1Aluminum Mirror, Borofloat, 76.2 mm, λ/10, 450-700 nm
$511
Standard Borofloat 33 Dielectric Mirrors30D20BD.2Dielectric Mirror, Broadband, 76.2 mm, 700-950 nm
$716

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Low Wavefront Distortion Gimbal Mirror MountsSL76.2BMGimbal Optical Mount, 3.0 in. Diameter, (2) BM Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,916
ULTIMA® Clear Edge Mirror MountsU300-A3KMirror Mount, ULTIMA®, Clear Edge, 3.0 in., 3 Locking Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$359
Full Range Gimbal Mirror MountsSL8ABHCGimbal Optical Mount, Ø3.15 in., 2 BHC Locking Allen-Key Screws
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,523
ULTIMA® Low Wavefront Distortion Mirror MountsU300-AC3KMirror Mount, ULTIMA®, Center, 3.0 in., 3 Locking Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594