Dispersion Wedge, Mounted, 20x30 mm, 0.2 mm thick, Fused Silica, Uncoated, FemtoOptics

The 23RQ12-02-M is the mounted version of the 23RQ12-02 ultrathin uncoated fused silica wedge made specifically to fine tune dispersion compensation in an ultrafast optical system. The wedge is 20 x 30 mm in size with a minimum thickness of 0.2 mm and a wedge angle of 2.8◦. The transmitted wavefront error is λ/6 and scratch dig of 20-10. Special care should be taken when mounting this delicate optic. The adaptor on the mounted wedge will fit easily into any mirror mount made for 0.5 inch diameter mirrors.
Specifications
- Size20 x 30 mm
- MaterialFused Silica
- Antireflection CoatingUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/6 at 633 nm
- Clear Aperture19.5 x 29.5 mm
- Cleaning
Resources & Downloads
2D Product Drawings
Ultra-thin-wedge-concept.pdf(86.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 25RB12-01UF.AR2-MDispersion Wedge, Mounted, 20x50 mm, 0.5 mm thick, N-BK7, AR Coated, FemtoOptics | 5 Weeks |


