Dispersion Wedge, FemtoOptics, 20 x 30 mm, 0.2 mm thick, Fused Silica, Uncoated

The 23RQ12-02 is an ultrathin uncoated fused silica wedge made specifically to fine tune dispersion compensation in an ultrafast optical system. The wedge is 20 x 30 mm in size with a minimum thickness of 0.2 mm and a wedge angle of 2.8◦. The transmitted wavefront error is λ/6 and scratch dig of 20-10. Special care should be taken when mounting this delicate optic. A mounted version of this optic is sold under part number 23RQ12-02-M.
Specifications
- Size20 x 30 mm
- MaterialFused Silica
- Antireflection CoatingUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/6 at 633 nm
- Clear Aperture19.5 x 29.5 mm
- Cleaning
Resources & Downloads
2D Product Drawings
Ultra-thin-wedge-concept.pdf(86.6 kB, PDF)

