Laser Wedged Window, High-Energy, 50.8 mm Diameter, 1000-1550 nm

Specifications

  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    1000-1550 nm
  • Coating Code
    XAR.18
  • Damage Threshold
    10 J/cm2, 20 ns pulses, 20 Hz at 1064 nm
  • Diameter
    50.8 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    9.4 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    15-5 scratch-dig
  • Clear Aperture
    Central 80% of diameter
  • Chamfers
    0.38–1.14 mm face width
  • Wedge
    30 ±15 arc min
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
Precision Multi-Axis Lens PositionersLP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110