Linear Polarizer, Polymer Film, 150:1, 310-400 nm, 50.8 mm

Specifications

  • Diameter
    50.8 mm  
  • Wavelength Range
    310-400 nm
  • Material
    UV Grade Fused Silica
  • Polarizing Material
    Dichroic Polymer
  • Extinction Ratio
    150:1
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Reflectivity
    Ravg <2 %, 300-450 nm
  • Surface Quality
    40-20 scratch-dig
  • Clear Aperture
    30.5 mm
  • Diameter Tolerance
    ±0.13 mm
  • Transmitted Beam Deviation
    ≤2 arc min
  • Angle of Incidence
    ±10°
  • Wavefront Distortion
    ≤ λ/2 at 632.8 nm over the clear aperture
  • Unpolarized Transmission, Parallel Pair
    H0 >6%
  • Unpolarized Transmission, Single
    TT >17%
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laminated Polymer Film Linear Polarizers10LP-UVLinear Polarizer, Polymer Film, 150:1, 310-400 nm, 25.4 mm
In Stock
$1,290
Laminated Polymer Film Linear Polarizers20LP-NIRLinear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 50.8 mm$2,061
Laminated Polymer Film Linear Polarizers20LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 50.8 mm$1,539

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Nested Optic Rotation MountsLH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43