About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bandpass Filter, 50.8x50.8 mm, 650±2 nm, 10±2 nm FWHM




Bandpass Filter, 50.8x50.8 mm, 650±2 nm, 10±2 nm FWHM
Model: 20BPF10-650
In Stock
Product Series Overview
Square Bandpass FiltersThe 20BPF10-650 Bandpass Filter is a 2 x 2 inch (50.8 x 50.8 mm) square bandpass filter with a center wavelength of 650 ± 2 nm and a Full Width Half Max of 10 ± 2 nm. See Curve 13, for transmission graph. Our Bandpass Filters pass a narrow spectral band of UV, visible, or NIR radiation and reject out-of-band wavelengths from the X-ray to the far IR. Applications include spectral radiometry, medical diagnostics, chemical analysis, colorimetry, astronomy, and wherever spectral isolation is required.
Specifications
- TypeBandpass Filters
- Center Wavelength650 nm
- Center Wavelength Tolerance±2 nm
- FWHM10±2 nm
- Effective Index of Refraction2
- Size50.8 x 50.8 mm
- Size Tolerance+0/-0.5 mm
- Thickness0.119 in.
- Surface Quality80-50 scratch-dig
- Minimum Peak Transmission50%
- Humidity ResistancePer MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
- Clear Aperture45.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.01 to 0.02 nm/°C
- Cleaning

- TypeBandpass Filters
- Center Wavelength650 nm
- Center Wavelength Tolerance±2 nm
- FWHM10±2 nm
- Effective Index of Refraction2
- Size50.8 x 50.8 mm
- Size Tolerance+0/-0.5 mm
- Thickness0.119 in.
- Surface Quality80-50 scratch-dig
- Minimum Peak Transmission50%
- Humidity ResistancePer MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
- Clear Aperture45.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.01 to 0.02 nm/°C
- Cleaning

Resources & Downloads
2D Product Drawings
BAND-S(58.2 kB, PDF)
Other
20BPF10-650 RoHS Certificate(263.9 kB, PDF) 20BPF10-650_ROHS2-2021.pdf(280.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 20BPF10-600Bandpass Filter, 50.8x50.8 mm, 600±2 nm, 10±2 nm FWHM | UNIVERSAL | In Stock |



