Elliptical Mirror, Aluminum, Borofloat, 46.7 x 66 mm, λ/10, 450-700 nm

The 18E20ER.1 Broadband Aluminum Elliptical Mirror is an excellent general purpose, broadband reflector. This 46.70 mm (1.838 inch) minor axis, 66.04 mm (2.60 inch) major axis, elliptical mirror is made from a 12.45 mm thick Borofloat® 33 substrate. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. The ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. The 18E20ER.1 has an average reflectivity greater than 93% from 450-700 nm. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionVIS
- Wavelength Range450-700 nm
- Mirror ShapeElliptical
- Mirror Size66.0 x 46.7 mm
- Thickness12.5 mm
- MaterialBorofloat® 33
- Coating TypeEnhanced Aluminum
- Coating CodeER.1
- Surface Quality15-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRavg>93%, Rmin>90 % @ 450-700 nm
- Damage Threshold0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
- Thickness Tolerance±0.25 mm
- Chamfers0.38–1.14 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning



Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 18E20ER.2Elliptical Mirror, Silver, Borofloat, 46.7 x 66 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 18E20BD.1Elliptical Mirror, Broadband Dielectric, 46.7 x 66.04 mm, 488-694 nm | In Stock | ||||
![]() | 13E20ER.1Elliptical Mirror, Aluminum, Borofloat, 33 mm x 46.7 mm, λ/10, 450-700 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 18E20ER.4Elliptical Mirror, Gold, Borofloat, 46.7 x 66 mm, λ/10, 650-20,000 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock | ||||
![]() | 670-RCTBeam Steering Accessory, Top, Precision AJS Screws | |||||
![]() | 670-RCT-MBeam Steering Accessory, Top, SM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









