Sorry, this product is no longer offered for sale. The recommended replacement product is 10DIFF-VIS.

Optical Disk Diffuser, 38.1 mm Diameter, 38.1 mm Aperture

Technical Specs

  • Type
    Optical Disk Diffuser
  • Diameter
    38.1 mm  
  • Wavelength Range
    200-2000 nm
  • Edge Finish
    Ground and beveled
  • Material
    Soda lime based material fusing low-iron glass and opalescent glass
  • Diameter Tolerance
    ±0.254 mm
  • Surface Quality
    Commercial Polish
  • Thickness
    3.1 mm  
  • Clear Aperture
    38.1 mm  
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C