Ultrafast Chirped Mirror, 25.4 mm, 700-900 nm

Model: 10Q20UF.40

Ultrafast Chirped Mirror, 25.4 mm, 700-900 nm

Model: 10Q20UF.40

Technical Specs

  • Wavelength Region
    NIR
  • Wavelength Range
    700-900 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm
  • Material
    Fused Silica
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.40
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Wedge
    < 10 arc min
  • Angle of Incidence
  • Clear Aperture
    ≥ central 78% of diameter
  • S2 Surface
    Commercial Polished
  • Reflectivity
    R≥ 99.8% @ 700-900 nm
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad

Ultrafast Chirped Mirror, 25.4 mm, 700-900 nm

Model: 10Q20UF.40

$859
In Stock
   Compare
Add to List

Similar Products

Other Related Products

Compatible Products

Accessory Products