Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW50 ISO-KF, 303 mm Length, 0.15 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    3.25 in.
  • Spring Rate
    12 lb/in.
  • Free Length
    303 mm
  • Compressed Length
    219 mm
  • A
    303 mm
  • B
    219 mm
undefined