Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW25 ISO-KF, 250 mm Length, 0.3 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Wall Thickness
    0.012 in. (0.30 mm)
  • Length
    250 mm
  • Static Bend Radius
    2.875 in.
  • Spring Rate
    224 lb/in.
  • A
    250 mm
undefined