Bellows Hose, NW40 Size ISO-KF Flange, 74-100 mm, Stainless Steel

  • Component Type
    Bellows Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    2.5 in.
  • Spring Rate
    32 lb/in.
  • Free Length
    100 mm
  • Compressed Length
    74 mm
  • A
    100 mm
  • B
    74 mm