About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Right-Angle Prism, Precision, UVFS,12.7 mm, λ/10, 1064 nm





Right-Angle Prism, Precision, UVFS,12.7 mm, λ/10, 1064 nm
Model: 05SR20AR.33
In Stock
Product Series Overview
Precision UVFS Right Angle PrismsThe 05SR20AR.33 Precision Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This AR.33 coated fused silica prism is 0.5 x 0.5 inch (12.7 x 12.7 mm) and 0.5 inch (12.7 mm) thick. It has a λ/10 surface flatness and a 10-5 surface quality. For UV, infrared, or thermally sensitive applications fused silica prisms are advised. Our fused silica prisms are manufactured to exacting specifications and are useful from 185 nm–2.1 μm. Newport's AR.33 1064 nm laser line antireflection coating is applied to the three prism faces and supports a 1064 nm wavelength. The antireflection coating reduces surface losses yet does not affect total internal reflection or the acceptance angle. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength Range1064 nm
- Size12.7 mm
- MaterialUV Grade Fused Silica
- Coating TypeV-Coat Multilayer
- Coating CodeAR.33
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 80%
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Size Tolerance+0/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°

- Wavelength Range1064 nm
- Size12.7 mm
- MaterialUV Grade Fused Silica
- Coating TypeV-Coat Multilayer
- Coating CodeAR.33
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 80%
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Size Tolerance+0/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
3D Product Models
Other
05SR20AR.33 RoHS Certificate(710.6 kB, PDF) AR.33 Raw Data.xlsx(57.4 kB, XLSX)
Technical Notes
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


