Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dual Wedge Fine GDD and CEP Tuning Application Set-up

The Mounted Wedges Setup is a precision optical system designed for fine dispersion and Carrier Envelope Phase (CEP) tuning in ultrafast laser applications. Using ultrathin glass wedge pairs with broadband antireflection coatings, this setup enables continuous group delay dispersion (GDD) control over a wide dynamic range. Available in two wedge angles and sizes, the system integrates seamlessly into standard optical mounts for compact and stable alignment.

The use of two optical wedges that are aligned at Brewster’s angle allow for manipulation of a beam’s optical path length, while minimizing light losses induced from the angular deviation of the beam. Translating the prism setup can allow for precise tuning of positive GDD, as a function of wedge insertion. Using this setup in conjugation with a pair of prisms or chirped mirrors can allow for precise compensation of GDD, compressing pulses while maximizing the output intensity.

Features

  • Fine GDD and CEP tuning using ultrathin glass wedge pairs
  • Broadband AR coating on both surfaces for high transmission
  • Available in two wedge angles: 2.8° and 8°, and two sizes: 30×20 mm or 50×20 mm
  • Enables dispersion control over a wide dynamic range
  • Compatible with standard mirror mounts and lens holders
dispersion tuning with wedges diagram

FemtoOptics™ Wedges for Dispersion Tuning

FemtoOptics Dispersion Wedges offer high-precision control of GDD and CEP in ultrafast systems. Designed for use at near-normal incidence, these ultrathin wedges provide fine, continuous dispersion tuning without introducing angular deviation. The small wedge angle and extended length allow for precise GDD control. When used in pairs, angular dispersion is eliminated, making them ideal for high harmonic generation, attosecond pulse generation, and CEP tuning. Mounted versions fit easily into Newport’s 1- or 0.5-in. mirror mounts or lens holders. The broadband AR coating minimizes insertion losses, and additional losses can be reduced by using Brewster’s angle alignment.Applications

Applications

  • Sub-10 fs pulse shaping and compression
  • Carrier Envelope Phase (CEP) tuning
  • High harmonic generation
  • Attosecond pulse generation
  • Integration with dispersive mirror systems

Dual Wedge Fine GDD and CEP Tuning Components

beam attenuator using polarization optical set-up

Each component is selected for precision, stability, and compatibility with ultrafast optics. The modular nature of the setup allows users to tailor wedge geometry and insertion depth to suit specific dispersion tuning needs.

Compare Description Avail. Price Qty.
Femtosecond Optimized Wedges for Dispersion Tuning25RB12-01UF.AR2-MDispersion Wedge, Mounted, 20x50 mm, 0.5 mm thick, N-BK7, AR Coated, FemtoOptics
5 Weeks
$922
Industrial Top Adjust MountsHVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205
0.5 in. Optical Mounting PostsSP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5.30
General Purpose Ball Bearing Stages422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$387
Thread AdaptorsTR-8Q20-10Thread Adaptor, 1/4-20 Male to 8-32 Female, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Miniature Quadruple Density Double-Threaded PlatesTP-34Mounting Plate, 3 X 4 in., Double Density 8-32 & 1/4-20 Hole Pattern
In Stock
$45