Selection Guide:
All Steel Construction Linear Stages
Newport motion is a world leading provider of motion systems with purpose driven material design. When applications require linear translation stages with high flatness and straightness, excellent thermal stability and minimal deformation under load, Newport turns to steel. Newport's all-steel construction stages offer advantages unmatched by competing designs that use a combination of steel and aluminum. Newport Steel Stages minimize thermally induced positioning errors endemic to bi-metallic construction. With excellent load capacities and minimal deformation under load, Newport steel stages can move large payloads without loss to positioning performance.
Steel vs. Aluminum
- Thermal Stability of 10 ppm/°C vs. 24 ppm/°C
- Young's Modulus of 200 GPa vs. 69 GPa
- Thermally matched all-steel construction
Steel Linear Stages Title
Stage Specification Details
![]() FMS Metrology Stages |
![]() Mid-Travel, Steel MTN Motorized Linear Stages |
![]() Mid-Travel, Steel, UTS Motorized Linear Stages |
![]() Miniature, MFA Motorized Linear Stages |
![]() AG-LS25 Agilis Piezo Motor Linear Stages |
![]() AG-LS25-27 Agilis Piezo Motor Linear Stages |
|
|---|---|---|---|---|---|---|
| Travel Range (mm) | 100-300 | 100-300 | 50-150 | 25 | 12 | 27 |
| MIM (μm) | 0.1-0.5 | 0.1-0.6 | 0.3 | 0.1 | 0.05 | 0.1 |
| Accuracy Guaranteed (μm) | ±0.5-±6.5 | ±2.5-±3.0 | ±2.25-±4.0 | ±3.0 | 100 | 250 |
| Bi-Directional Repeatability Guaranteed (μm) | ±0.25-±2.25 | ±1.5-±2.75 | ±1.75-±3.0 | ±0.75-±1.0 | no info | no info |
| Normal Load capacity (N) | 150 | 1000 | 100-200 | 25-50 | 3 | 3.5 |
| Max speed (mm/s) | 20-100 | 20-100 | 10-40 | 0.3-2.5 | 0.5 | 0.5 |
| Pitch Guaranteed (μrad) | ±40-±60 | ±20-±60 | ±37-±60 | ±100 | 200 | 200 |
| Yaw Guaranteed (μrad) | ±10-±20 | ±17-±53 | ±25-±45 | ±50 | 200 | 200 |
Newport steel stages are an excellent option for applications that include: surface metrology, inspection systems, bio-medical applications, laser systems, vacuum applications and many more. Newport steel stages can be integrated in custom motion systems, or provided with application specific modifications. Learn more about Newport's custom motion capabilities and solutions. Contact us or call 877-835-9620 to discuss your specific steel stage application needs.