Sorry, this family of products is no longer available.
Newport's SCG-02 and SCG-02-CARS Wavelength Extenders are modular solutions designed specifically for the generation of supercontinuum with a femtosecond Ti:Sapphire laser such as the Tsunami® or MaiTai® ultrafast oscillator.
- Attenuates fundamental throughput & generates parallel, broadband supercontinuum output
- Designed for ultrafast Ti:Sapphire lasers like Mai Tai, Mai Tai DeepSee & Tsunami
- Robust, stable device is factory preassembled and prealigned
- Easily integrated to expand existing spectroscopy and microscopy setups See All Features
Features
Applications
Applications include:
- Ultrafast Spectroscopy
- Two Photon Microscopy
- Two Photon FRET
- CARS Microspectroscopy.
Please see Application Note 28 for more information.
Resources
Application Notes
Supercontinuum Generation in SCG-800(3.1 MB, PDF)
Literature
Wavelength Extender Datasheet(2.1 MB, PDF)