Compare Model Drawings, CAD & Specs Availability Price
Overhead Shelf, Vision IsoStation, 36 in. Length
$1,479
Overhead Shelf, Vision IsoStation, 48 in. Length
$1,540
Overhead Shelf, Vision IsoStation, 60 in. Length
$1,773
In Stock
In Stock
Overhead Shelf, Vision IsoStation, 72 in. Length
$1,927

Features

Height Adjustable

The height of the OHS-VIS shelves can be adjusted in 2-inch increments (51.5 in. - 61.5 in.). These shelves are adaptable for mounting on the front, middle, or rear side of the table.

Overhead Table Shelves with Electrical Sockets

OHS-VIS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA.