Overhead Shelf, Vision IsoStation, 36 in. Length

The OHS-VIS-36 Overhead Shelf frame provides storage space for instruments, power supplies, and other accessories when a full enclosure is not necessary. The OHS-VIS-36 is a 36 in. shelf which mounts to 36 in. Vision IsoStation Optical Workstations. Each shelf system comes with a height adjustable 15.3 in. width shelf with a lip to prevent instrumentation from accidentally falling off. The OHS-VIS frame can be upgraded to include universal power strips (available for France, Germany, Israel, UK, and USA).
Specifications
- TypeVision IsoStation Shelf
- Length36 in.
- Load Capacity150 lb. (centered)
200 lb. (distributed)
Resources & Downloads
3D Product Models
2D Product Drawings
OHS-VIS Drawing(108.3 kB, PDF)
Other
OHS-VIS-36 RoHS 2024(212.2 kB, PDF)
Manuals
OHS Installation Quick Guide(387.4 kB, PDF)
Related Products
OHS Shelf Electrical Outlets
These electrical outlet strips are compatible with OHS series shelf systems.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F | In Stock | ||||
![]() | OHS-PS-FRPower Outlet Strip Kit, OHS, French Type E | In Stock | ||||
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | In Stock | ||||
![]() | OHS-PS-UKPower Outlet Strip Kit, OHS, UK Type G | In Stock | ||||
![]() | OHS-PS-ILPower Outlet Strip Kit, OHS, Israel Type H | In Stock |





