Show Filters:
Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-2424Faraday Cage, 27 in. x 30 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-2424-XX$4,322
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-2436Faraday Cage, 27 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-2436-XX$4,836
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3030Faraday Cage, 33 in. x 36 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3030-XX$4,714
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3036Faraday Cage, 33 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3036-XX
In Stock
$5,258
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3048Faraday Cage, 33 in. x 54 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3048-XX$5,675
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3636Faraday Cage, 39 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3636-XX$5,465
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3648Faraday Cage, 39 in. x 54 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3648-XX$5,675
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3660Faraday Cage, 39 in. x 66 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3660-XX
In Stock
$5,499
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3672Faraday Cage, 39 in. x 78 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3672-XX$5,700

Features

VIS-FDC Faraday Cages

VIS-FDC faraday cages screen electromagnetic fields emitted by fluorescent lights, CRT screens and other radiating instrumentation sources. The sturdy aluminum space frame design and roll up bronze screen door allow the system to occupy the smallest possible footprint. Newport’s VIS-FDC Series Faraday cages are compatible with the Vision IsoStation Series, encompass the entire breadboard and mount to the corner blocks on the frame. No additional components are required for mounting the Faraday cage.

Resources