Faraday Cage, 39 in. x 78 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3672-XX

Specifications

  • Type
    Faraday Cage
  • Width
    38.8 in.  
  • Length
    77.3 in.

Resources & Downloads

3D Product Models
Other
Literature
2D Product Drawings