Compare Model Drawings, CAD & Specs Availability Price
Ball and Socket Stage, ±25° Tilt, 50x50 mm Platform, Metric
$500
In Stock
In Stock
Ball & Socket Stage ,±25° Tilt,360° Rotation, 86x86mm Platform, Metric
$633
4 Weeks
4 Weeks

Specifications

Features

360° Quick Positioning and Fast Locking

These tilt/rotation stages are useful for manually positioning video cameras, detectors, lighting systems, or targets and then locking them in place. The ball and socket design enables a full 360° rotation range. A simple clutch lever locks and unlocks the rotation of the platform in any position. 

Compatible with PI Series Adapter Plates

The mounting-hole pattern for the platform of M-RN-50 is the same as the 338283 Adapter Plate. The mounting-hole pattern for the platform and base of M-RN-86 is the same as the 338284 Adapter Plate. The load capacity for the M–RN–86 is 25 kg (55 lbs), and the load capacity for the M-RN-50 is 15 kg (33 lbs).