Ball and Socket Stages provide up to ±25° of tilt in any direction and a full 360° of rotation. They are practical for rapid coarse alignment with full freedom of angular rotation..These tilt and rotation stages are useful for positioning video cameras, detectors, lighting systems, and targets.
- Three axis tilt and rotation stages
- ±25° tilt in any direction
- 360° rotation with clutch lock See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RN-50Ball and Socket Stage, ±25° Tilt, 50x50 mm Platform, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RN-86Ball & Socket Stage ,±25° Tilt,360° Rotation, 86x86mm Platform, Metric | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
360° Quick Positioning and Fast Locking
These tilt/rotation stages are useful for manually positioning video cameras, detectors, lighting systems, or targets and then locking them in place. The ball and socket design enables a full 360° rotation range. A simple clutch lever locks and unlocks the rotation of the platform in any position.
Compatible with PI Series Adapter Plates
The mounting-hole pattern for the platform of M-RN-50 is the same as the