OptoFlash® empowers spectral analysis across various industries including: clinical chemical analyzers, food and beverage analysis, environmental analysis (soil, water, and air), precision agriculture, and waste stream sorting. Select from pre-configured spectral engines, or customize up to 10 discrete channels from over 50 available standard wavelengths. Ideal for applications where pre-determined wavelength detection is essential to acquiring fast sample measurements for your unique OEM applications. Reimagine your instrument with OptoFlash.
- Low size, weight and power (SWaP) spectrometer engine
- Simplified spectral measurements
- Field-proven OEM reliability
- Excellent temperature stability
- Customizable discrete wavelength channels See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LE-100Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 670, 700 nm | 5 Weeks | ||||
![]() | LE-101Spectrometer Engine, 340, 405, 450, 492, 510, 546, 578, 630, 700, 800 nm | 5 Weeks | ||||
![]() | LE-102Spectrometer Engine, 340, 405, 450, 505, 546, 578, 620, 670, 700 nm | In Stock | ||||
![]() | LE-103Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 700 nm | 5 Weeks | ||||
![]() | LE-104Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 670 nm | 5 Weeks | ||||
![]() | LE-105Spectrometer Engine, 340, 405, 450, 505, 546, 600, 630, 700, 800 nm | 3 Weeks | ||||
![]() | LE-106Spectrometer Engine, 340, 405, 450, 505, 546, 578, 630, 670, 750 nm | 5 Weeks | ||||
![]() | LE-107Spectrometer Engine, 340, 405, 450, 505, 546, 570, 610, 660, 700 nm | 5 Weeks | ||||
![]() | LE-108Spectrometer Engine, 340, 405, 450, 505, 546, 578, 630, 670, 700 nm | 5 Weeks | ||||
![]() | LE-109Spectrometer Engine, 340, 380, 405, 450, 505, 546, 578, 630, 670, 700 nm | In Stock |
Specifications
- Wavenumber Range> 50 standard wavelengths, up to 10 wavelength channels per device
(Custom wavelengths and > 10 channels are available upon request.) - Spectral Range340-900 nm
- Spectral Resolution10 nm @ λ ≤ 380 nm
8 nm @ λ > 380 nm
(Custom resolutions are available) - Stray Light> OD 3
- Linearity> OD 3.5
- DetectorSi photodiode linear array in 40-pin DIP
- ResponsivityNominal 0.43 A/W @ 633 nm
- Photodiode Reverse Bias-15 V maximum
- Entrance ApertureNominal 4 mm diameter
- Operating Temperature Range-20° C to 60° C
- Storage Temperature Range-20° C to 80° C
- MountingStandard DIP socket or direct PCB solder connection
- Dimensions51 x 16 x 25 mm (L x W x H)
- WeightNominal 30 g
Features
OptoFlash® Multichannel Spectrometer Engine- Measuring Spectral Data in a Flash
Discover the measurement simplicity of OptoFlash® spectrometer engines, trusted by leading analytical instrumentation companies worldwide. Offering a customizable spectral range, excellent temperature stability, and vibration insensitivity, OptoFlash empowers spectral measurements for challenging industrial instruments including:
- Environmental analysis
- Soil, Water & Air
- Precision agriculture
- Clinical Chemical Analyzers
- Food & Beverage Analysis
- Waste Stream Sorting
Low Noise Mode
Operating in Low Noise Mode with 0 volt bias, detector dark current of < 10 pA, detector rise time of < 1.2 µsec, full-device linearity >OD4, and stray light average >OD5 (OD3.5 minimum) are achieved.
High Speed Mode
Operating in High Speed Mode with 10 volt bias, detector dark current of < 50 pA, detector rise time of < 0.3 µsec are achieved enabling measuring times ranging from 33ms with linearity ≥OD3.5 to 23 ms with linearity ≥OD2.5
Wavelength Configuration Options
OptoFlash spectrometer engines can be configured with filters of any wavelength from 340 nm to 900 nm. More than 50 standard wavelength options are available to select enabling rapid prototyping of custom devices. Custom wavelengths and bandwidths are routinely manufactured as additional spectral optimization as required.
Channel Count Configuration
OptoFlash devices can be configured with as many as discrete 10 wavelength channels per device. Channels are defined by individual bandpass filters with nominal 8nm bandwidths. For applications where more than 10 channels are required, we design multiple-device configurations with the necessary beam steering optics.
Standard Wavelength Options (nm)
| 340 | 380 | 400 | 405 | 410 | 415 | 420 | 430 | 436 | 440 | 450 |
| 460 | 467 | 470 | 478 | 480 | 490 | 492 | 500 | 505 | 510 | 520 |
| 530 | 540 | 546 | 550 | 560 | 570 | 578 | 580 | 589 | 590 | 596 |
| 600 | 610 | 620 | 630 | 640 | 650 | 658 | 660 | 670 | 680 | 690 |
| 700 | 726 | 750 | 766 | 800 | 805 | 815 | 845 | 850 | 880 | 884 |
Excellent Temperature Stability
OptoFlash devices maintain full spectral fidelity over a range of -20° C to +60° C eliminating the need for special cooling components that are sometimes required in instruments where alternate wavelength discrimination methods are used.
Field-Proven OEM Reliability
OptoFlash devices are field-proven incorporated into analytical instruments making thousands of critical measurements daily. OptoFlash is trusted by leading analytical companies worldwide.
Simplified Spectral Measurements
OptoFlash incorporates high-performance ODiate™ and Stabilife® optical filters sealed within the spectrometer engine, directly coupled to a high-sensitivity Silicon photodiode array in a miniature package to provide spectral demultiplexing and detection in a single, plug-in component. The simplified optical detection path designed for low stray light, improves signal measurements and optimizes system linearity, simultaneously detecting each wavelength with negligible channel-to-channel crosstalk.
Resources
Literature
OptoFlash Datasheet(1.5 MB, PDF)