Spectrometer Engine, 340, 405, 450, 505, 546, 600, 630, 700, 800 nm

  • Wavelength Channel
    340, 405, 450, 505, 546, 600, 630, 700, 800
  • Spectral Resolution
    10 nm @ λ ≤ 380 nm
    8 nm @ λ > 380 nm
  • Stray Light
    > OD 3
  • Linearity
    > OD 3.5
  • Detector
    Si photodiode linear array in 40-pin DIP
  • Responsivity
    Nominal 0.43 A/W @ 633 nm
  • Photodiode Reverse Bias
    -15 V maximum
  • Entrance Aperture
    Nominal 4 mm diameter
  • Operating Temperature Range
    -20° C to 60° C
  • Storage Temperature Range
    -20° C to 80° C
  • Mounting
    Standard DIP socket or direct PCB solder connection
  • Dimensions
    51 x 16 x 25 mm (L x W x H)
  • Weight
    Nominal 30 g