Spectrometer Engine, 340, 405, 450, 505, 546, 570, 610, 660, 700 nm
The OptoFlash® LE-107 multichannel spectrometer engine delivers discrete-wavelength spectral analysis in a compact platform built for measurement speed, wavelength accuracy, and integration into analytical instruments. Rapidly measure & demultiplex 9 channels of spectral data with an integrated high-sensitivity Silicon photodiode linear array. Elevate your instruments with precise, efficient measurements of 340, 405, 450, 505, 546, 570, 610, 660, & 700 nm wavelengths.
Specifications
-
Wavelength Channel
340, 405, 450, 505, 546, 570, 610, 660, 700
-
Spectral Resolution
10 nm @ λ ≤ 380 nm
8 nm @ λ > 380 nm
-
Stray Light
> OD 3
-
Linearity
> OD 3.5
-
Detector
Si photodiode linear array in 40-pin DIP
-
Responsivity
Nominal 0.43 A/W @ 633 nm
-
Photodiode Reverse Bias
-15 V maximum
-
Entrance Aperture
Nominal 4 mm diameter
-
Operating Temperature Range
-20° C to 60° C
-
Storage Temperature Range
-20° C to 80° C
-
Mounting
Standard DIP socket or direct PCB solder connection
-
Dimensions
51 x 16 x 25 mm (L x W x H)
-
Weight
Nominal 30 g
-
Wavelength Channel
340, 405, 450, 505, 546, 570, 610, 660, 700
-
Spectral Resolution
10 nm @ λ ≤ 380 nm
8 nm @ λ > 380 nm
-
Stray Light
> OD 3
-
Linearity
> OD 3.5
-
Detector
Si photodiode linear array in 40-pin DIP
-
Responsivity
Nominal 0.43 A/W @ 633 nm
-
Photodiode Reverse Bias
-15 V maximum
-
Entrance Aperture
Nominal 4 mm diameter
-
Operating Temperature Range
-20° C to 60° C
-
Storage Temperature Range
-20° C to 80° C
-
Mounting
Standard DIP socket or direct PCB solder connection
-
Dimensions
51 x 16 x 25 mm (L x W x H)
-
Weight
Nominal 30 g