Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
OD8-FFDB2005Multiband Fluorescence Filter Set, ODiate, DAPI and TRITC Fluorophores
In Stock
$1,125
OD8-FFDB2010Multiband Fluorescence Filter Set, ODiate, FITC and Cy5 Fluorophores
In Stock
$1,125

Specifications

  • Transmission
    Excitation & Emission Filters: Tavg ≥ 96% over passband
    Dichroic Beamsplitter Filter: Tavg ≥ 96% over Emission passbands Tavg ≥ 95% to 900 nm
  • Reflection
    Dichroic Beamsplitters: Ravg ≥ 98% over Excitation passband
  • Angle of Incidence
    Excitation & Emission Filters: 0-5°
    Dichroic Beamsplitters: 45±1.5°
  • Type
    Fluorescence Filter Set

Features

ODiate Filter Manufacturing & Metrology

ODiate Fluorescence Filter Sets are manufactured using advanced thin-film deposition systems ensures optical filters achieve excellent transmission and reflection accuracy. ODiate filter specifications are verified utilizing commercial spectrophotometric tools in addition to Newport’s proprietary custom in-house tools to measure edge steepness resolution, and deep blocking to optical density 8 [-log10(T)].

Optimized Coatings and Engineering Expertise

Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance.  Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries. 

Environmental Stability and Physical Durability

The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.