Multiband Fluorescence Filter Set, ODiate, FITC and Cy5 Fluorophores

The OD8-FFDB2010 ODiate® Multiband Fluorescence Filter Set has been designed for excellent epi-fluorescence imaging of FITC and Cy5® fluorophores. The filter set includes an OD8-DX-2010-B Excitation Filter, an OD8-DDC-2010-D Dichroic Beamsplitter, and an OD8-DM-2010-B Emission Filter. ODiate Multiband Fluorescence Filters are manufactured with a dense sputtering process to meet the highest demands for fluorescence and microscopy applications, including exceptionally high passband transmission, maximized out-of-band blocking, extremely steep slopes, and spectral specifications illuminating fluorescence chemistries to provide maximum image brightness.
Specifications
- Angle of IncidenceExcitation & Emission Filters: 0-5°
Dichroic Beamsplitters: 45±1.5° - TypeMultiband Fluorescence Filter Set
- MaterialExcitation & Emission Filters: BOROFLOAT® 33 Dichroic
Beamsplitters: Fused Silica
- FluorophoresFITC and Cy5®
Resources & Downloads
Literature
ODiate Fluorescence Multiband Filter Sets Datasheet(1.2 MB, PDF)

