The LH300 lighthouse lamp housing is more than just an aluminum enclosure for the lamp. This pre-aligned housing contains the ignitor, condensing optics, lamp hour counter, and lamp cooling fan. Designed for the 300 W Xenon lamp cartridge, thus lighthouse lamp housing is a straightforward and simple to use housing for building a xenon light source.
- Lamp housing is pre-aligned to lamp cartridge
- Contains ignitor, condensing optics, lamp hour counter & fan
- Compatible with lighthouse lamp cartridges
- 1.5 Inch series flange See All Features
Features
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Replacement Lamp
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Resources
Manuals
Oriel LH300 Lamp Source User Manual(656.5 kB, PDF)
Literature
Oriel Pre-Aligned Xenon Lamp Source Datasheet(1.9 MB, PDF) Light Sources(1.6 MB, PDF)