Compare Model Drawings, CAD & Specs Availability Price
Hybrid Air Bearing XY Stage System, High Dynamic, Soft Isolation System

Specifications

  • Motorized Axes
    XY
  • Travel Range
    X: 500 mm
    Y: 320 mm
  • Maximum Speed
    X: 1500 mm/s
    Y: 2000 mm/s
  • Maximum Acceleration
    X: 1.5 g
    Y: 5 g
  • Centered Load Capacity
    5 kg
  • Pitch, Typical
    < 15 µrad
  • Yaw, Typical
    < 15 µrad
  • MTBF
    >40,000 hours (25% load, 30% duty cycle)

Features

Soft Isolation System: Active motion compensation and vibration isolation

The patented Soft Isolation System is designed for applications such as optical lithography or wafer inspection that require fast movement from point-of-interest to point-of-interest, with minimal settle time while reducing vibration introduced to the production floor. The system includes 4 Soft Isolation modules, one for each corner of the granite base. The soft elastomer mounts isolate the granite from the frame and allow the granite to move in reaction to stage acceleration. One Soft Isolation module is equipped with “absolute encoders” in both X and Y to measure movement between the granite and the frame. The stage has an encoder in Y and two encoders in X (one for each end of the gantry). Using a Position Control Loop, the stage can actively compensate for movement by the granite and maintain a stable position at the “point-of-interest”. The Soft Isolation System dramatically reduces any stage acceleration vibration (VC-C) transmitted to the production floor. The system allows for high acceleration and throughput without inducing vibrations into the subfloor. 

Innovative Architecture

HybrYX stages blend the cost-effectiveness of mechanical bearings with the precision of a single plane air bearing carriage to deliver a powerful combination of throughput, precision and value. During motion, a ceramic/aluminum carriage freely slides in X and Y on a precision lapped granite reference plane using a proprietary pressure-vacuum air bearing design. This XY carriage is pressure-pressure guided on the beam and guided along the Y-axis by a rigid and lightweight SiC ceramic beam. The beam is supported (and guided) at each end by recirculating ball bearing carriages resulting in a low-profile design that is extremely rigid, well-damped, and capable of quick & precise point-to-point moves and exceptional high-speed scanning performance. This design also provides exceptionally high Z stiffness/stability for critical applications.

Silicon Carbide Components

Comparable to the density of aluminum and granite, SiC has the added advantage of higher stiffness compared to any other material used in precision motion applications, including steel and aluminum. The thermal conductivity of SiC is 6 X lower than aluminum. While its thermal expansion coefficient is lower than granite. The benefits of using SiC are the ability to move and stop at higher accelerations coming from its light weight and high stiffness and better accuracy and repeatability due to less susceptibility to thermal changes. Another measurable benefit from SiC’s desirable characteristics is in position stability.

The HybrYX-HD Stage Applications

Wafer Inspection
Laser Annealing
PCB Patterning
Wafer Bump Inspection
Automated Optical Inspection
Array Checking
Array Repair
Color Filter Generation
Edge Isolation
Scribing
Fiducial and Barcode Generation
Wave Guide Direct Writing
Optical Calibration

Contact Us illustration

Have questions? Require assistance?

Click below to to contact Newport and we'll get back with you shortly.

Contact Newport